IESNA:LM-63-2002
[TEST]P1056064
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1426
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1020 1010 1007 999 987 973 956 936 915 890
863 835 804 772 739 705 670 636 597 562
524 486 449 410 372 333 294 255 215 177
140 104 71 41 15 0 0
1020 1022 1015 1002 984 963 936 907 875 839
803 764 723 681 637 593 548 503 458 414
367 323 279 235 192 151 113 77 47 24
15 8 3 1 0 0 0
1020 1012 998 977 948 913 874 831 784 733
681 626 571 514 458 404 349 297 246 197
153 112 74 40 20 16 11 7 4 2
1 1 0 0 0 0 0
1020 1013 993 964 926 881 833 777 717 654
591 527 462 402 341 283 228 176 131 89
52 23 17 13 10 6 4 2 1 1
1 1 0 0 0 0 0
1020 1014 997 965 923 874 820 761 697 629
561 492 426 362 300 241 187 138 95 56
24 18 14 10 7 4 3 1 1 1
0 0 0 0 0 0 0
